HUBBELL
Heavy Duty Commercial Weather Resistant AUTOGUARDĀ® Self-Test GFCI Receptacle, 20A, Light Almond
Image of GFWRST20LA Heavy Duty Commercial Weather Resistant AUTOGUARDĀ® Self-Test GFCI Receptacle, 20A, Light Almond
Discontinued

Heavy Duty Commercial Weather Resistant AUTOGUARDĀ® Self-Test GFCI Receptacle, 20A, Light Almond

Brand: Bryant

Catalog ID: GFWRST20LA

Power Protection Devices, Receptacle, Self Test, GFCI, WR, Commercial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Light Almond

AUTOGUARDĀ® Self Test Technology 1st introduced by Hubbell over 10 years ago…self test monitoring now required in 2015 UL 943 GFCI Safety Standard… Hubbell AUTOGUARDĀ® GFCI receptacles continually test and monitor for ā€œpeople protection capabilityā€ automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

  • Patented AUTOGUARDĀ® self test technology
  • Meets NEC requirements for weather resistance (406.9), UV and corrosion resistance for harsh and damp applications
  • Protects against line and load reversal, no power to the face or downstream if device is miswired

General

Catalog Number

GFWRST20LA

Color

Light Almond

EU RoHS Indicator

Contact Manufacturer

Series

Heavy Duty

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Standard

Type

Weather Resistant

UPC

883778122538

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Meets All NECĀ® Requirements

Nema Rating

5-20R

Logistics

Carton Quantity

10

Pallet Quantity

2240