WBP_SNAPGFTW82I_PRODIMAGE
WBP_SNAPGFTW82I_PRODIMAGE
WBP_SNAPGFTW82I_back_PRODIMAGE

SNAPConnect® Heavy Duty Hospital Grade Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SNAPGFTW82I

Straight Blade SNAPConnect® Receptacle, GFCI, Tamper and Weather Resistant, Commercial Hospital Grade, Self-Test, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R.

AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 15 years ago…self test monitoring now required in UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, a clear visual indicator is provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

  • Audible SNAP, indicates solid connection
  • Patented shutter design for tamper-resistant protection
  • Meets NEC requirements for TR (406.12) and WR (406.9), UV and corrosion resistance for harsh and damp applications
  • Patented AUTOGUARD® Self-Test technology
  • Protects against line and load reversal, no power to the face or downstream if device is miswired

SNAPConnect, Weather and Tamper Resistant, AUTOGUARD Self test Technology, Closed Loop Active Detection

Product details

General

Application
  • Commercial Hospital Grade
Color
  • Ivory
Environmental Conditions
Weather Resistant
Item Type
Self test GFCI receptacle
Material
Nylon
Series
Hospital Grade
Size
4.12 in x 1.75 in x 1.48 in
Type
  • Tamper-Resistant, Weather Resistant
  • Tamper-Resistant, Weather Resistant
UPC
783585746234

Dimensions

Dimensions
1.48 in x 1.75 in x 4.12 in
Height
4.12 in
Length
1.48 in
Width
1.75 in

Electrical Ratings

Current / Amperage Rating
15 A
Phase
Single Phase
Voltage Rating
125 VAC
Wattage
1875 W

Conductor Related

Wire Size
SNAPConnect

Certifications And Compliance

Industry Standard(s)
UL 943 and Meets All NEC® Requirements
Nema Rating
5-15R

Logistics

Carton Quantity
10