HUBBELL
KP Series 60 Amp Plug - E Type - 3P 4W Circuit - Grommet Range 1.125-1.375 Inch - 115/230VAC 60Hz
Image of KP-604E67 KP Series 60 Amp Plug - E Type - 3P 4W Circuit - Grommet Range 1.125-1.375 Inch - 115/230VAC 60Hz

KP Series 60 Amp Plug - E Type - 3P 4W Circuit - Grommet Range 1.125-1.375 Inch - 115/230VAC 60Hz

Brand: Killark

Catalog ID: KP-604E67

KP Series - Aluminum 60 Amp Plug - E Type - 3W 4P Circuit - Grommet Range 1.125-1.375 Inch - 115/230VAC 60Hz

  • Suitable where a connection is required for portable or movable equipment such as tools, motors, hand lights, etc.
  • Solder Terminations for sure connection
  • Copper free aluminum housing
  • Delayed action contacts ensure safe interconnect
  • Wide range of grommet openings
  • Extra long grounding pin makes contact first and breaks contact last

The Killark KP/KR series of plugs and receptacles provide a robust solution for applications requiring a heavy duty plug/receptacle. Plugs and receptacles may be used where devices are needed in locations made hazardous by the presence of flammable gases or vapors. The delayed action assembly ensures that the plug cannot be removed under load, preventing a dangerous arc or spark. Factory sealed construction specifies that no additional external seals are required. KP series plugs utilize soldered terminals, whereas KR series receptacles utilize wire leads for termination.

General

Catalog Number

KP-604E67

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Receptacle Type

Delayed Action

Series

KP Series

Type

Pin & Sleeve

UPC

783936370156

Electrical Ratings

Amperage Rating

60 A

Conductor Related

Number Of Poles

3

Number Of Wires

4

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB,IIA

Nema Rating

3, 4, 4X, 7(B, C, D), 9(F, G)

Logistics

Carton Quantity

5