HUBBELL
Image of KP-604E45 KP Series 60 Amp Plug - E Type - 3P 4W Circuit - Grommet Range 0.875-1.125 Inch - 115/230VAC 60Hz

KP Series 60 Amp Plug - E Type - 3P 4W Circuit - Grommet Range 0.875-1.125 Inch - 115/230VAC 60Hz

$1,233.94 USD

Brand: Killark

Catalog ID: KP-604E45

KP Series - Aluminum 60 Amp Plug - E Type - 3W 4P Circuit - Grommet Range 0.875-1.125 Inch - 115/230VAC 60Hz

  • Suitable where a connection is required for portable or movable equipment such as tools, motors, hand lights, etc.
  • Solder Terminations for sure connection
  • Copper free aluminum housing
  • Delayed action contacts ensure safe interconnect
  • Wide range of grommet openings
  • Extra long grounding pin makes contact first and breaks contact last

Copper free aluminum. Delayed action contacts. Plugs with a wide range of grommet openings. Extra long grounding pole makes contact first and breaks contact last. Heavy duty construction to withstand rough and constant usage.

General

Application

  • KP Series plugs are suitable: in hazardous locations due to the presence of flammable vapors or gases
  • where a heavy duty plug and receptacle is necessary
  • where a connection is required for portable or movable equipment such as tools, motors, hand lights

Catalog Number

KP-604E45

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Poles

3

Operating Cycles

10,000 operations

Receptacle Type

Delayed Action

Series

KP

Type

Pin & Sleeve

UPC

783936370149

Dimensions

Dimensions

11.75 in x 4.75 in x 4 in

Gross Weight with Packaging

2.63

Height

4 in

Length

11.75 in

Weight

2.63 lb

Width

4.75 in

Electrical Ratings

Amperage Rating

60 A

Conductor Related

Number Of Wires

4

Wire Size

#8 AWG to #2 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB,IIA

Nema Rating

3, 4, 4X, 7(B, C, D), 9(F, G)

Operational

Operating Cycles

10,000 operations

Configuration

Number Of Poles

3