HUBBELL
KRJC Series - 20 Amp Receptacle With JLX Enclosure - 2P 3W Circuit- 115/230VAC At 60Hz - Hub Size 1/2 Inch
Image of KRJX-120 KRJC Series - 20 Amp Receptacle With JLX Enclosure - 2P 3W Circuit- 115/230VAC At 60Hz - Hub Size 1/2 Inch
*Representative image
Image of KRJX-120 KRJC Series - 20 Amp Receptacle With JLX Enclosure - 2P 3W Circuit- 115/230VAC At 60Hz - Hub Size 1/2 Inch

KRJC Series - 20 Amp Receptacle With JLX Enclosure - 2P 3W Circuit- 115/230VAC At 60Hz - Hub Size 1/2 Inch

Brand: Killark

Catalog ID: KRJX-120

KRJC Series - Aluminum 20 Amp Receptacle With JLX Enclosure - 2W 3P Circuit- 115/230VAC At 60Hz - Hub Size 1/2 Inch

  • Suitable where a connection is required for portable or movable equipment such as tools, motors, hand lights, etc.
  • Wire leads for termination
  • Factory sealed receptacles
  • Copper free aluminum housing
  • Straight or angle type back boxes
  • Delayed action contacts ensure safe interconnect
  • Extra long grounding pin makes contact first and breaks contact last

The Killark KP/KR series of plugs and receptacles provide a robust solution for applications requiring a heavy duty plug/receptacle. Plugs and receptacles may be used where devices are needed in locations made hazardous by the presence of flammable gases or vapors. The delayed action assembly ensures that the plug cannot be removed under load, preventing a dangerous arc or spark. Factory sealed construction specifies that no additional external seals are required. KP series plugs utilize soldered terminals, whereas KR series receptacles utilize wire leads for termination.

General

Catalog Number

KRJX-120

EU RoHS Indicator

Hub Pattern

Feed-Thru

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Plugs & Receptacles

Receptacle Type

Delayed Action

Series

KR Series

Type

Pin & Sleeve

UPC

783936391403

Dimensions

Hub Size

1/2"

Electrical Ratings

Amperage Rating

20 A

Conductor Related

Number Of Poles

2

Number Of Wires

3

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB,IIA

Nema Rating

7 (C, D)

Configuration

Hub Pattern

Feed-Thru

Logistics

Carton Quantity

1

Factory Sealed

Factory Sealed