HUBBELL
KRJX Series - 20 Amp Receptacle With Enclosure - 2P 3W Circuit- 115/230VAC At 60Hz - Hub Size 3/4 Inch
Image of KRJX-220 KRJX Series - 20 Amp Receptacle With Enclosure - 2P 3W Circuit- 115/230VAC At 60Hz - Hub Size 3/4 Inch

KRJX Series - 20 Amp Receptacle With Enclosure - 2P 3W Circuit- 115/230VAC At 60Hz - Hub Size 3/4 Inch

Brand: Killark

Catalog ID: KRJX-220

KRJX Series - Aluminum 20 Amp Receptacle With Enclosure - 2W 3P Circuit- 115/230VAC At 60Hz - Hub Size 3/4 Inch

  • Suitable where a connection is required for portable or movable equipment such as tools, motors, hand lights, etc.
  • Wire leads for termination
  • Factory sealed receptacles
  • Copper free aluminum housing
  • Straight or angle type back boxes
  • Delayed action contacts ensure safe interconnect
  • Extra long grounding pin makes contact first and breaks contact last

Factory sealed receptacles. Copper free aluminum. Delayed action contacts. Extra long grounding pole makes contact first and breaks contact last. Heavy duty construction to withstand rough and constant usage.

General

Application

  • KR Series receptacles are suitable: in hazardous locations due to the presence of flammable vapors or gases
  • where a heavy duty plug and receptacle is necessary
  • where a connection is required for portable or movable equipment such as tools, motors, hand

Catalog Number

KRJX-220

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Hub Pattern

Feed-Thru

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Receptacle Type

Delayed Action

Series

KR Series

Type

Pin & Sleeve

UPC

783936391427

Dimensions

Dimensions

5.56 in x 4 in x 5.63 in

Gross Weight with Packaging

2.8

Height

5.63 in

Hub Size

3/4"

Length

5.56 in

Width

4 in

Electrical Ratings

Amperage Rating

20 A

Conductor Related

Number Of Poles

2

Number Of Wires

3

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB,IIA

Nema Rating

7 (C, D)

Configuration

Hub Pattern

Feed-Thru

Logistics

Factory Sealed

Factory Sealed