
Brand: Killark
Catalog ID: UGRS-20232BD1
The ACCEPTOR® UGRS-QW Hazardous Location Blade Style Receptacle complements the UGR-QW receptacle line. Used with ACCEPTOR® plugs, UGRS Receptacles utilize VERSAMATE® 30A mounting boxes. The rotateable design enables cover hinge location to be in most convenient position for application (may also be utilized with sheet metal enclosures which contain no arcing devices). UGRS-QW Panel Mounted Receptacles are classified for use with other NEMA bladed-type explosion-proof and dust ignition devices. Factory sealed construction specifies that no additional external seals are required (except in Group B applications).
Catalog Number
UGRS-20232BD1
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
Angled Feed-Thru
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Receptacle Type
Delayed Action
Series
UGRS Series
Type
Straight Blade
UPC
783936126005
Hub Size
1/2"
Amperage Rating
20 A
Current Rating
100 A
Number Of Poles
2
Number Of Wires
3
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Hub Pattern
Angled Feed-Thru
Carton Quantity
1
Factory Sealed
Factory Sealed