HUBBELL
Image of UGRS-20231BD2 UGRS Series 20A 125V Square Receptacle with Breech-Lock Cap - 3/ 4" D-TYPE

UGRS Series 20A 125V Square Receptacle with Breech-Lock Cap - 3/ 4" D-TYPE

Brand: Killark

Catalog ID: UGRS-20231BD2

20A 125V Square Receptacle with Breech-Lock Cap - 3/ 4" D-TYPE

The ACCEPTOR® UGRS-QW Hazardous Location Blade Style Receptacle complements the UGR-QW receptacle line. Used with ACCEPTOR® plugs, UGRS Receptacles utilize VERSAMATE® 30A mounting boxes. The rotateable design enables cover hinge location to be in most convenient position for application (may also be utilized with sheet metal enclosures which contain no arcing devices). UGRS-QW Panel Mounted Receptacles are classified for use with other NEMA bladed-type explosion-proof and dust ignition devices. Factory sealed construction specifies that no additional external seals are required (except in Group B applications).