HUBBELL
Straight Blade Devices, Receptacles, Duplex, Hospital Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Gray, Single Pack, Illuminated Face
Image of BRY8300GRYL Straight Blade Devices, Receptacles, Duplex, Hospital Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Gray, Single Pack, Illuminated Face

Straight Blade Devices, Receptacles, Duplex, Hospital Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Gray, Single Pack, Illuminated Face

Brand: Bryant

Catalog ID: BRY8300GRYL

Straight Blade Devices, Receptacles, Duplex, Hospital Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Gray, Single Pack, Illuminated Face

  • Duplex
  • Hospital Grade
  • 20A 125V
  • 2-Pole 3-Wire Grounding
  • 5-20R

Lighted Face

General

Application

Hospital Grade

Catalog Number

BRY8300GRYL

Color

Gray

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Traditional Duplex

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Hospital Grade

Style

Finder Groove Face

Type

Duplex Receptacle

UPC

781786005716

Dimensions

Dimensions

3.28 in x 1.54 in x 1.16 in

Display Size

Standard Sized Product

Height

1.16 in

Length

3.28 in

Weight

0.25 lb

Width

1.54 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

5-20R

Logistics

Carton Quantity

10