HUBBELL
WBP_HBL8200SGIA_PRODIMAGE
WBP_HBL8200SGIA_PRODIMAGE
play
Tamper-Resistant Receptacles
WBP_HBL8200SGIA_alt_PRODIMAGE
WBP_HBL8200SGIA_base-cover_PRODIMAGE

Straight Blade Devices, Receptacles, Duplex, Tamper Resistant Hospital Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Ivory, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL8200SGIA

Straight Blade Devices, Receptacles, Duplex, Tamper Resistant Hospital Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Ivory, Single Pack.

HBL® Extra Heavy Duty Max Hospital Grade Devices - UL requirements for Hospital Grade devices is more stringent than those for standard devices. Hubbell receptacles are designed to meet and exceed the standards with Exclusive nickel-plated bypass contact design increases contact pressure, lowering the operating temperature; Four point grounding system provides redundant grounding for low resistance ground continuity in high abuse areas; Impact resistant deep face design prevents breakage. Because of these features and others, the benefit is performance, reliability and value for any health care facility.

  • Unique tamper-resistant contact mechanism prevents injury
  • Integral wire leads for fast installation and no exposed live parts
  • One-piece nickel-plated brass ground strap
  • I.D. marking surface helps in quick circuit identification

Tamper Resistant

Product details

General

Application

Extra Heavy Duty Hospital Grade

Catalog Number

HBL8200SGIA

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Horsepower - Maximum

0.5

Item Type

Traditional Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94V-0 and UL 94-5 VA
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Ground Terminal Accommodation - #12-#10 AWG stranded or solid copper wire only
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Hospital Grade

Specifications

  • Automatic Self-Grounding Clip - Stainless steel
  • Base - PBT
  • Contacts - .037 in. (.9) Nickel plated brass
  • Face - PBT
  • Lead Wires - 6 in. (15.24), #12 AWG 65/30 stranded copper wire
  • Mounting Screws - Zinc plated
  • Mounting Strap - .050 in. (1.3) Nickel plated brass

Style

Tamper Resistant

Type

Receptacle

UPC

783585152233

Dimensions

Dimensions

3.29 in x 1.65 in x 1.27 in

Display Size

Standard Sized Product

Height

1.27 in

Length

3.29 in

Weight

0.35 lb

Width

1.65 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Wire Leads

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Wires

3-Wire

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

  • CSA Certified, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-15R

Logistics

Carton Quantity

10