WBP_HBL8300RMRI_PRODIMAGE
WBP_HBL8300RMRI_PRODIMAGE
WBP_HBL8300RMRI_alt_PRODIMAGE

Straight Blade Devices, Receptacles, Duplex, Hospital Grade, MRI Series, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Red

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL8300RMRI

Straight Blade Duplex Receptacle, Hospital Grade, MRI Series, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R.

  • All non-ferrous for MRI labs
  • One-piece nickel-plated brass integral ground strap
  • Unique bypass contact design
  • I.D. marking surface helps in quick circuit identification

Version IRM

Product details

General

Application
Color
Environmental Conditions
EU RoHS Indicator
No
Horsepower - Maximum
1
Item Type
Traditional Duplex
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG stranded or solid copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
Series
Hospital Grade
Style
thermoplastic polyester face
Type
UPC
783585148663

Dimensions

Display Size
Standard Sized Product
Weight
0.2 lb

Electrical Ratings

Amperage Rating
20 A
Connectivity
Back and Side Wired Screw Terminals
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
2500 W

Conductor Related

Number Of Wires
3-Wire
Wire Size
#12 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • CSA Certified, C22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186
Nema Rating
5-20R

Logistics

Carton Quantity
10
Pallet Quantity
3600