HUBBELL
Surge Protective Devices, Hospital Grade Plug Strip, 6) Receptacles, With USB Charger
Image of HBL6HGUSB6 Surge Protective Devices, Hospital Grade Plug Strip, 6) Receptacles, With USB Charger
Image of HBL6HGUSB6 Surge Protective Devices, Hospital Grade Plug Strip, 6) Receptacles, With USB Charger
Image of HBL6HGUSB6 Surge Protective Devices, Hospital Grade Plug Strip, 6) Receptacles, With USB Charger
Image of HBL6HGUSB6 Surge Protective Devices, Hospital Grade Plug Strip, 6) Receptacles, With USB Charger
+4
Image of HBL6HGUSB6 Surge Protective Devices, Hospital Grade Plug Strip, 6) Receptacles, With USB Charger

Surge Protective Devices, Hospital Grade Plug Strip, 6) Receptacles, With USB Charger

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6HGUSB6

Surge Protective Devices, Hospital GradePlug Strip, 6) Receptacles, With USB Charger

Hubbell SpikeShield surge strip devices feature a wide range of products to handle every application or need. A good-better-best approach to surge protection levels offers products at every price point; this allows customers to choose the proper protection level for their application.

  • Hospital grade tamper-resistant receptacles with a hospital grade plug
  • cULus 1449 4th edition
  • Heavy duty metal housing
  • Available with a 2-port USB charging outlet

General

Catalog Number

HBL6HGUSB6

Color

White

Number Of Outlets

4

Product Family

Healthcare

Type

Metallic

UPC

783585833101

Dimensions

Weight

3.6 lb

Conductor Related

Cord Length

6 ft

Configuration

Number Of Outlets

4

Logistics

Carton Quantity

5