HUBBELL
Image of HBL6MG6 Surge Protective Devices, Medical GradeOutlet Strip, 15A 125V, 6' Cord Length

Surge Protective Devices, Medical GradeOutlet Strip, 15A 125V, 6' Cord Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6MG6

Surge Protective Devices, Medical GradeOutlet Strip, 15A 125V, 6' Cord Length

Hubbell's UL2930 HCOAs are the industry's first UL listed product for patient care areas. The product is available with or without L-N surge protection.

  • Hubbell's UL2930 HCOAs are the industrys first
  • UL listed product for patient care areas
  • Product is available with or without L-N surge protection
  • 4 Outlet models feature straight plugs

General

Catalog Number

HBL6MG6

Color

White

EU RoHS Indicator

Contact Manufacturer

Number Of Outlets

6

Type

Metallic

UPC

783585467863

Conductor Related

Cord Length

6 ft

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number Of Outlets

6

Logistics

Carton Quantity

5

Pallet Quantity

240