HUBBELL
Surge Protective Devices, Hospital Grade Outlet Strip, 15A 125V, 15' Cord Length
Image of HBL6HG15 Surge Protective Devices, Hospital Grade Outlet Strip, 15A 125V, 15' Cord Length

Surge Protective Devices, Hospital Grade Outlet Strip, 15A 125V, 15' Cord Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6HG15

Surge Protective Devices, Hospital GradeOutlet Strip, 15A 125V, 15' Cord Length

Hubbell SpikeShield surge strip devices feature a wide range of products to handle every application or need. A good-better-best approach to surge protection levels offers products at every price point; this allows customers to choose the proper protection level for their application.

  • Hospital grade tamper-resistant receptacles with a hospital grade plug
  • cULus 1449 4th edition
  • Heavy duty metal housing
  • Available with a 2-port USB charging outlet

General

Catalog Number

HBL6HG15

Color

White

EU RoHS Indicator

Contact Manufacturer

Number Of Outlets

6

Series

Healthcare

Type

Metallic

UPC

783585467832

Conductor Related

Cord Length

15 ft

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number Of Outlets

6

Logistics

Carton Quantity

5

Pallet Quantity

270