Brand: Hubbell Wiring Device-Kellems
Catalog ID: WSS1PW
Switches are categorized as "high touch" products, used in hospitals and health care. As such they need to be disinfected, minimally once a day. These new scrubswtiches are design to be cleaned. They are smooth, without creaves or joints where bateria can hide and multiply. In addition the plastic cover plates are molded with Microban additives, which reduce bateria growth.
Able to be disinfected & sanitized
Action
Relay Contact
Actuator
Tap Switch
Application
Catalog Number
WSS1PW
Color
White
Contact Configuration
Relay
Environmental Conditions
indoor
Indicator
na
Insulation
na
Material
ABS Plastic
Mounting Type
Standard Box Mount
Number Of Poles
3
Operating Cycles
50K
Operating Temperature
0-60 degree c
Series
Heavy Duty
Size
4 3/4 x 3 inches
Style
General Purpose
Type
Tap
UPC
783585723457
Amperage Rating
8 A
Contact Rating
8 A
Current / Amperage Rating
Voltage Rating
120/277 V
Wattage
960 W
Industry Standard(s)
Heavy Duty Switches and Controls
Carton Quantity
10