HUBBELL
Image of CCM1C Linkosity Products, Closure Cap for Female Devices, 30A
Image of CCM1C Linkosity Products, Closure Cap for Female Devices, 30A

Linkosity Products, Closure Cap for Female Devices, 30A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CCM1C

Linkosity Products, Closure Cap for Female Devices, 30A

  • Closure Cap for Female Devices
  • 30A

Standard Product

General

Catalog Number

CCM1C

Color

Metallic

Construction

Fabricated

Item Type

Receptacle Accessories

Material

Aluminum

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585342177

Dimensions

Weight

0.1 lb

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50