WBP_HRCAP1_PRODIMAGE
WBP_HRCAP1_PRODIMAGE
Discontinued

Mini-Quick Control Connectors, Receptacle Cap, Size 3

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HRCAP3

Mini-Quick Control Connectors, Receptacle Cap, Size 3.

Standard Product

Product details

General

Color
Metallic
Construction
Aluminum
EU RoHS Indicator
Yes
Item Type
Receptacle Accessories
Material
Aluminum
UPC
783585837055

Electrical Ratings

Voltage Rating
600V kV

Certifications And Compliance

Nema Rating
Non-NEMA

Logistics

Carton Quantity
50