

Brand: Hubbell Wiring Device-Kellems
Catalog ID: MCMA14IDC
Single Key, Insulation Displacement
Application
Quick Connect/Disconnect Signal and Control
Catalog Number
MCMA14IDC
Color
Black
Item Type
Female Angle Plug
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Specifications
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585226736
Diameter Live Part
.67"
Weight
0.3 lb
Conductor Type
Copper
Number of Conductors
4-Pole
Industry Standard(s)
Performance
Temperature Rating
-20 Deg C to 105 Deg C
Carton Quantity
25