HUBBELL
Image of HRCAP3 Mini-Quick Control Connectors, Receptacle Cap, Size 3
Discontinued

Mini-Quick Control Connectors, Receptacle Cap, Size 3

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HRCAP3

Mini-Quick Control Connectors, Receptacle Cap, Size 3

  • Receptacle Cap
  • Size 3

Standard Product

General

Catalog Number

HRCAP3

Color

Metallic

EU RoHS Indicator

Yes

Item Type

Material

Aluminum

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585837055

Electrical Ratings

Voltage Rating

600V kV

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50