WBP_NITS13IDC_PRODIMAGE
WBP_NITS13IDC_PRODIMAGE
Discontinued

Nano-Quick Control Connectors, Male, Straight Plug, 3 Wire, IDC

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NITS13IDC

Nano-Quick Control Connectors, Male, Straight Plug, 3 Wire, IDC

Allows field installation of control connector. Insulation Displacement Contacts do not require stripped conductors, greatly speeding installation.

  • Strain Relief Bushing Protects terminations
  • Wire Guide For virtually toolless termination
  • Copper Alloy insulation displacement contacts
  • Rugged, Nickel-plated Hardware prevents corrosion

Insulation Displacement

Product details

General

Application
Quick Connect/Disconnect Signal and Control
Color
Black
EU RoHS Indicator
Yes
Item Type
Male Straight Plug
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Electrical - Amperage - 3A
  • Electrical - Contact Resistance - Less than or Equal to 5 Milliohm
  • Electrical - Voltage Rating - 32VAC/DC
  • Electrical - Wire Range - #22 AWG max., #24 AWG min
  • Environmental - Ingress Protection - IP66 Suitability
  • Environmental - Operating Temperature - -20°C to 110°C
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585226620

Dimensions

Diameter Live Part
.38"

Conductor Related

Conductor Type
Copper
Number of Conductors
3-Pole

Certifications And Compliance

Industry Standard(s)
  • CSA Certified, C22.2 No. 182.3 and CSA C22.2 No. 94.2-07
  • UL 2238 and UL50E, File No. E1

Logistics

Carton Quantity
25