HUBBELL
Image of HIMS04F16 Signal And Control Products, Field Attachable Mini-Quick Male Plug, Right Angled, 4-Pole
Discontinued

Signal And Control Products, Field Attachable Mini-Quick Male Plug, Right Angled, 4-Pole

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HIMS04F16

Signal And Control Products, Field Attachable Mini-Quick Male Plug, Right Angled, 4-Pole

  • Superior Contact Design
  • Body with High Impact Design
  • Precision Wire Funnels Eliminate Stray Strands

Standard Product

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

HIMS04F16

EU RoHS Indicator

No

Item Type

Material - Coupling Nut

Aluminum

Material - Insert

PUR/PA

Material - O-Ring

Neoprene

Material - Overmold

PBT

Material - Shell

PBT

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

-40 Deg C to 85 Deg C

Specifications

  • Connector Insert - PUR/PA
  • Connector Shell - PBT
  • Contacts - Brass, gold plate over palladium nickel
  • Coupling Nut - Anodized aluminum, SST consult factory

Thread Size

Non-Threaded

UPC

783585192154

Dimensions

Thread Size

Non-Threaded

Electrical Ratings

Amperage Rating

9 A

Voltage Rating

250V kV

Conductor Related

Cable Size

.47"-.55"

Cable Specification

UL Listed Portable Cord

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • CSA Certified, C22.2 No. 182.3 and CSA C22.2 No. 94.2-07
  • UL 2238 and UL50E, File No. E192071

Operational

Operating Temperature

-40 Deg C to 85 Deg C

Logistics

Carton Quantity

30