Brand: Hubbell Wiring Device-Kellems
Catalog ID: PF3004PB005S
Application
Quick Connect/Disconnect Signal and Control
Catalog Number
PF3004PB005S
Color
Gray
Construction
Fabricated
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
Single Ended Cable, Straight Female Connector
OEM Brand Name
Hubbell Wiring Device-Kellems
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585243139
Outside Diameter
0.75
Amperage Rating
30 A
Current / Amperage Rating
30 A
Current Rating
30 A
Voltage Rating
600V kV
Conductor Size
#10 AWG
Conductor Type
Copper
Number of Conductors
4-Pole
Strands
Multi
Carton Quantity
10