HUBBELL
Image of PF1004PB005 Linkosity, 10A/4W Female Cable, 5'
Discontinued

Linkosity, 10A/4W Female Cable, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PF1004PB005

Linkosity, 10A/4W Female Cable, 5'

  • Linkosity
  • 10A/4W Female Cable
  • 5'

Green/Yellow/White/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PF1004PB005

Color

Gray

EU RoHS Indicator

Yes

Insulation

Item Type

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585524023

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

10 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10