HUBBELL
Image of RF2002PE005 Linkosity, 20A 2W, Female Receptacle, 5'
Image of RF2002PE005 Linkosity, 20A 2W, Female Receptacle, 5'
play

Linkosity, 20A 2W, Female Receptacle, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF2002PE005

Linkosity, 20A 2W, Female Receptacle, 5'

  • Linkosity
  • 20A 2W5'

Product details

General

Application

Power and Control Integration

Catalog Number

RF2002PE005

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Female Receptacle

Material

Composite

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585409634

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V Max kV

Wattage

12000

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

2

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50

Media

Videos

play
Linkosity®