HUBBELL
Image of PS2304PB005 Linkosity, 20A Single, Male Female Right Angle Cable, 5'
Image of PS2304PB005 Linkosity, 20A Single, Male Female Right Angle Cable, 5'
play

Linkosity, 20A Single, Male Female Right Angle Cable, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PS2304PB005

Linkosity, 20A Single, Male Female Right Angle Cable, 5'

  • Linkosity
  • 20A Single
  • Male Female Right Angle Cable
  • 5'

Product details

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PS2304PB005

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

Double Ended Cable with 2) 90 Degree Connectors

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585116822

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG, #10 AWG Neutral

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Logistics

Carton Quantity

5

Media

Videos

play
Linkosity®