WBP_RM1004PA001_PRODIMAGE
WBP_RM1004PA001_PRODIMAGE

Linkosity, 3A, 3W, Male Receptacle, 1'

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RM0303PE001

Linkosity, 3A, 3W, Male Receptacle, 1'

All Blue Wires

Product details

General

Application
Power and Control Integration
Color
Gray
Construction
Fabricated
EU RoHS Indicator
Yes
Item Type
Male Receptacle
Material
Composite
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585504254

Electrical Ratings

Amperage Rating
3 A
Current / Amperage Rating
3 A
Current Rating
3 A
Voltage Rating
600V Max kV
Wattage
1800

Conductor Related

Conductor Size
#24 AWG
Conductor Type
Copper
Number of Conductors
3

Certifications And Compliance

Nema Rating
Non-NEMA