HUBBELL
Image of RM0304PE001 Linkosity, 3A, 4W, Male Receptacle, 1'
Image of RM0304PE001 Linkosity, 3A, 4W, Male Receptacle, 1'
play
Discontinued

Linkosity, 3A, 4W, Male Receptacle, 1'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RM0304PE001

Linkosity, 3A, 4W, Male Receptacle, 1'

  • Linkosity
  • 3A
  • 4W
  • Male Receptacle
  • 1'

Product details

General

Application

Power and Control Integration

Catalog Number

RM0304PE001

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Male Receptacle

Material

Composite

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585504285

Electrical Ratings

Amperage Rating

3 A

Current / Amperage Rating

3 A

Current Rating

3 A

Voltage Rating

600V Max kV

Wattage

1800

Conductor Related

Conductor Size

#24 AWG

Conductor Type

Copper

Number of Conductors

4

Certifications And Compliance

Nema Rating

Non-NEMA

Media

Videos

play
Linkosity®