HUBBELL
Image of PH2003PA005 Linkosity, Double Ended Cable, 20A 3W, 5'
Image of PH2003PA005 Linkosity, Double Ended Cable, 20A 3W, 5'
play
Discontinued

Linkosity, Double Ended Cable, 20A 3W, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH2003PA005

Linkosity, Double Ended Cable, 20A 3W, 5'

  • Linkosity
  • Double Ended Cable
  • 20A 3W
  • 5'

Product details

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH2003PA005

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

Double Ended Cable, Male/Female Straight Connectors

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585524030

Dimensions

Outside Diameter

0.71

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

3-Pole

Strands

Multi

Logistics

Carton Quantity

5

Media

Videos

play
Linkosity®