HUBBELL
Image of PH2303PB005 Linkosity, Double Ended Cable, 20A Single, 3-Wire, 5'
Image of PH2303PB005 Linkosity, Double Ended Cable, 20A Single, 3-Wire, 5'
play
Linkosity®

Linkosity, Double Ended Cable, 20A Single, 3-Wire, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH2303PB005

Linkosity, Double Ended Cable, 20A Single, 3-Wire, 5'

  • Linkosity
  • Double Ended Cable
  • 20A Single
  • 3-Wire
  • 5'

Green/Yellow/White/Black Wires, Super Neutral, Isolated Ground

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH2303PB005

Color

Gray

Construction

Fabricated

Insulation

PVC

Item Type

Double Ended Cable, Male/Female Straight Connectors

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585116198

Dimensions

Outside Diameter

0.71

Weight

1.6 lb

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG, #10 AWG Neutral

Conductor Type

Copper

Number of Conductors

3-Pole

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5