Brand: Hubbell Wiring Device-Kellems
Catalog ID: PH2303PB020
Application
Quick Connect/Disconnect Signal and Control
Catalog Number
PH2303PB020
Color
Gray
Construction
Fabricated
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
Double Ended Cable, Male/Female Straight Connectors
OEM Brand Name
Hubbell Wiring Device-Kellems
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585116204
Outside Diameter
0.71
Amperage Rating
20 A
Current / Amperage Rating
20 A
Current Rating
20 A
Voltage Rating
600V kV
Conductor Size
#12 AWG, #10 AWG Neutral
Conductor Type
Copper
Number of Conductors
3-Pole
Strands
Multi
Carton Quantity
3