HUBBELL
Image of PH3004PB030 Linkosity, Double Ended Cable, 30A 4W, 30'
Image of PH3004PB030 Linkosity, Double Ended Cable, 30A 4W, 30'
play
Discontinued

Linkosity, Double Ended Cable, 30A 4W, 30'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH3004PB030

Linkosity, Double Ended Cable, 30A 4W, 30'

  • Linkosity
  • Double Ended Cable
  • 30A 4W
  • 30'

Product details

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH3004PB030

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

Double Ended Cable, Male/Female Straight Connectors

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585116440

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Logistics

Carton Quantity

2

Media

Videos

play
Linkosity®