WBP_PF1003PB015_PRODIMAGE
WBP_PF1003PB015_PRODIMAGE

Linkosity, Female Cable 10A, 12P, 50'

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PF1012PE050

Linkosity, Female Cable 10A, 12P, 50'

All Blue Wires

Product details

General

Application
Quick Connect/Disconnect Signal and Control
Color
Gray
Construction
Fabricated
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
Single Ended Cable, Straight Female Connector
OEM Brand Name
Hubbell Wiring Device-Kellems
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585116365

Dimensions

Outside Diameter
0.89

Electrical Ratings

Amperage Rating
7 A
Current / Amperage Rating
7 A
Current Rating
7 A
Voltage Rating
600V kV

Conductor Related

Conductor Size
#12 AWG
Conductor Type
Copper
Number of Conductors
12-Pole
Strands
Multi

Logistics

Carton Quantity
10