HUBBELL
Image of PF1003PB060 Linkosity, Female Cable, 3W, 60'Length
Image of PF1003PB060 Linkosity, Female Cable, 3W, 60'Length
play
Linkosity®

Linkosity, Female Cable, 3W, 60'Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PF1003PB060

Linkosity, Female Cable, 3W, 60'

  • Linkosity
  • Female Cable
  • 3W
  • 60'

Green/Yellow/White/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PF1003PB060

Color

Gray

Construction

Fabricated

Insulation

PVC

Item Type

Single Ended Cable, Straight Female Connector

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585524009

Dimensions

Outside Diameter

0.71

Weight

5.5 lb

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Current Rating

10 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

3-Pole

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C