HUBBELL
Image of RF2005PB010 Linkosity, Female Receptacle, 20A 5W

Linkosity, Female Receptacle, 20A 5W

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF2005PB010

Linkosity, Female Receptacle, 20A 5W

Linkosity20A 5W

Green/Yellow/White/Black Wires

General

Application

Power and Control Integration

Catalog Number

RF2005PB010

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Female Receptacle

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585409511

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V Max kV

Wattage

12000

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

5

Number Of Poles

5-Pole

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA