HUBBELL
Image of RF2005PB005 Linkosity, Female Receptacle, 20A 5W
Image of RF2005PB005 Linkosity, Female Receptacle, 20A 5W
play
Linkosity®

Linkosity, Female Receptacle, 20A 5W

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF2005PB005

Linkosity, Female Receptacle, 20A 5W

Linkosity20A 5W

Green/Yellow/White/Black Wires

General

Application

Power and Control Integration

Catalog Number

RF2005PB005

Color

Gray

Construction

Fabricated

Item Type

Female Receptacle

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585409504

Dimensions

Weight

2 lb

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V Max kV

Wattage

12000 W

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

5

Number Of Poles

5-Pole

Certifications And Compliance

Nema Rating

Non-NEMA