HUBBELL
Image of RF3004PB005 Linkosity, Female Receptacle, 30A 4W, 5'

Linkosity, Female Receptacle, 30A 4W, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF3004PB005

Linkosity, Female Receptacle, 30A 4W, 5'

  • Linkosity30A 4W
  • 5'

Green/Yellow/White/Black Wires

General

Application

Power and Control Integration

Catalog Number

RF3004PB005

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Female Receptacle

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585116471

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600V Max kV

Wattage

18000

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number of Conductors

4

Number Of Poles

4-Pole

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Logistics

Carton Quantity

25