HUBBELL
Image of RF3004PB010 Linkosity, Female Receptacle, 30A 4W
Image of RF3004PB010 Linkosity, Female Receptacle, 30A 4W
play

Linkosity, Female Receptacle, 30A 4W

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF3004PB010

Linkosity, Female Receptacle, 30A 4W

  • Linkosity30A 4W

Product details

General

Application

Power and Control Integration

Catalog Number

RF3004PB010

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Female Receptacle

Material

Composite

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585504674

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600V Max kV

Wattage

18000

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number of Conductors

4

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50

Media

Videos

play
Linkosity®