HUBBELL
Image of RF2703PB005 Linkosity, Hazardous Location, Female Receptacle, 20A 3-Wire
Image of RF2703PB005 Linkosity, Hazardous Location, Female Receptacle, 20A 3-Wire
play

Linkosity, Hazardous Location, Female Receptacle, 20A 3-Wire

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF2703PB005

Linkosity, Hazardous Location, Female Receptacle, 20A 3-Wire

  • Linkosity
  • Hazardous Location20A 3-Wire

Product details

General

Application

Power and Control Integration

Catalog Number

RF2703PB005

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Female Receptacle

Material

Composite

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585355849

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V Max kV

Wattage

12000

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

3

Certifications And Compliance

Nema Rating

Non-NEMA

Media

Videos

play
Linkosity®