HUBBELL
Image of RF2705PB005 Linkosity, Hazardous Location, Female Receptacle, 20A 5-Wire

Linkosity, Hazardous Location, Female Receptacle, 20A 5-Wire

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF2705PB005

Linkosity, Hazardous Location, Female Receptacle, 20A 5-Wire

  • Linkosity
  • Hazardous Location20A 5-Wire

Green/Yellow/White/Black Wires

General

Application

Power and Control Integration

Catalog Number

RF2705PB005

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Female Receptacle

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585355856

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V Max kV

Wattage

12000

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

5

Number Of Poles

5-Pole

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA