MY LISTS
HUBBELL
Image of RMR303PE005 Linkosity, Inlet 3A, 3P, 5'

Linkosity, Inlet 3A, 3P, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RMR303PE005

Linkosity, Inlet 3A, 3P, 5'

  • Linkosity
  • Inlet 3A
  • 3P
  • 5'

All Blue Wires

General

Application

Power and Control Integration

Catalog Number

RMR303PE005

Color

Gray

EU RoHS Indicator

Yes

Item Type

Material

Composite

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585505152

Electrical Ratings

Amperage Rating

3 A

Voltage Rating

600V Max kV

Wattage

1800

Conductor Related

Conductor Type

Copper

Number of Conductors

3

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Configuration

Number Of Poles

3-Pole

Logistics

Carton Quantity

50