HUBBELL
Image of RM1003PB001S Linkosity, Male Inlet, 10A, 3-Pole, 10' Length, Stainless
Image of RM1003PB001S Linkosity, Male Inlet, 10A, 3-Pole, 10' Length, Stainless
play

Linkosity, Male Inlet, 10A, 3-Pole, 10' Length, Stainless

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RM1003PB001S

Linkosity, Male Inlet, 10A, 3-Pole, 10' Length, Stainless

  • Linkosity10A
  • 3-Pole
  • 10' Length

Product details

General

Application

Power and Control Integration

Catalog Number

RM1003PB001S

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Male Receptacle

Material

Composite with Stainless Steel Body

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585243290

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Current Rating

10 A

Voltage Rating

600V Max kV

Wattage

6000

Conductor Related

Conductor Size

#16 AWG

Conductor Type

Copper

Number of Conductors

3

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50

Media

Videos

play
Linkosity®