HUBBELL
Image not found
Image not found
play

Linkosity, Receptacle 10A, 6P, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF1006PE005

Linkosity, Receptacle 10A, 6P, 5'

  • Linkosity
  • Receptacle 10A
  • 6P
  • 5'

Product details

General

Application

Power and Control Integration

Catalog Number

RF1006PE005

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Female Receptacle

Material

Composite

Number Of Poles

6-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585505107

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Current Rating

10 A

Voltage Rating

600V Max kV

Wattage

6000

Conductor Related

Conductor Size

#16 AWG

Conductor Type

Copper

Number of Conductors

6

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50

Media

Videos

play
Linkosity®