HUBBELL
Image not found

Linkosity, Receptacle 10A, 6P, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF1006PE005

Linkosity, Receptacle 10A, 6P, 5'

  • Linkosity
  • Receptacle 10A
  • 6P
  • 5'

All Blue Wires

General

Application

Power and Control Integration

Catalog Number

RF1006PE005

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Female Receptacle

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585505107

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Current Rating

10 A

Voltage Rating

600V Max kV

Wattage

6000

Conductor Related

Conductor Size

#16 AWG

Conductor Type

Copper

Number of Conductors

6

Number Of Poles

6-Pole

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50