HUBBELL
Image of RFR303PE005 Linkosity, Receptacle 3A, 3P, 5'
Image of RFR303PE005 Linkosity, Receptacle 3A, 3P, 5'
play

Linkosity, Receptacle 3A, 3P, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RFR303PE005

Linkosity, Receptacle 3A, 3P, 5'

Product details

General

Application

Power and Control Integration

Catalog Number

RFR303PE005

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Female Receptacle

Material

Composite

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585505138

Electrical Ratings

Amperage Rating

3 A

Current / Amperage Rating

3 A

Current Rating

3 A

Voltage Rating

600V Max kV

Wattage

1800

Conductor Related

Conductor Size

#24 AWG

Conductor Type

Copper

Number of Conductors

3

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50

Media

Videos

play
Linkosity®