
Brand: Hubbell Wiring Device-Kellems
Catalog ID: MSM3SGGFP
Spec Grade with Pass-Through
Application
Master Switched, 3) 20A 125V Spec Grade Duplex
Catalog Number
MSM3SGGFP
Color
Gray
Enclosure Type
NEMA 1
EU RoHS Indicator
No
Item Type
Power System Distribution Assemblies
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585521909
Cubic Capacity
328.848 cu.in
Depth
5.1 in
Height
12.4 in
Width
5.2 in
Cable Entry
Plug-In
EU RoHS Indicator
No