HUBBELL
Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 3-Wire, 10A 600V AC, PB Wire Code, 5' Length, Stainless Hex Nuts
Image of PF1003PB005S Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 3-Wire, 10A 600V AC, PB Wire Code, 5' Length, Stainless Hex Nuts

Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 3-Wire, 10A 600V AC, PB Wire Code, 5' Length, Stainless Hex Nuts

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PF1003PB005S

Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 3-Wire, 10A 600V AC, PB Wire Code, 5' Length, Stainless Hex Nuts

  • Linkosity
  • Cordset
  • Female
  • Single End

Green/Yellow/White/Black Wires, Stainless Steel Version

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PF1003PB005S

Color

Gray

EU RoHS Indicator

Yes

Insulation

Item Type

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585243245

Dimensions

Outside Diameter

0.71

Electrical Ratings

Amperage Rating

10 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

3-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10