HUBBELL
Image of PF1003PB020 Linkosity, Female Cable 10A, 3P, 20'

Linkosity, Female Cable 10A, 3P, 20'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PF1003PB020

Linkosity, Female Cable 10A, 3P, 20'

  • Linkosity
  • Female Cable 10A
  • 3P
  • 20'

Green/Yellow/White/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PF1003PB020

Color

Gray

EU RoHS Indicator

Yes

Insulation

Item Type

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585116389

Dimensions

Outside Diameter

0.71

Electrical Ratings

Amperage Rating

10 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

3-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5