HUBBELL
Image of PF1004PA030 Linkosity, Cordset, Female, 4-Wire, 10A 600V AC,30' Length
Image of PF1004PA030 Linkosity, Cordset, Female, 4-Wire, 10A 600V AC,30' Length
play
Linkosity®

Linkosity, Cordset, Female, 4-Wire, 10A 600V AC,30' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PF1004PA030

Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 4-Wire, 10A 600V AC, PA Wire Code, 30' Length

  • Linkosity
  • Cordset
  • Female
  • Single End

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PF1004PA030

Color

Gray

Insulation

PVC

Item Type

Female Plug Single Ended Straight

Jacket

PVC

OEM Brand Name

Hubbell Wiring Device-Kellems

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585243047

Dimensions

Diameter Live Part

.46"

Weight

2.8 lb

Conductor Related

Conductor Type

Copper

Number of Conductors

4-Pole

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5