


Brand: Hubbell Wiring Device-Kellems
Catalog ID: PF2003PA005
Green/Yellow/Black Wires
Application
Quick Connect/Disconnect Signal and Control
Catalog Number
PF2003PA005
Color
Gray
Construction
Fabricated
Insulation
PVC
Item Type
Single Ended Cable, Straight Female Connector
OEM Brand Name
Hubbell Wiring Device-Kellems
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585524634
Outside Diameter
0.71
Weight
1.25 lb
Amperage Rating
20 A
Current / Amperage Rating
20 A
Current Rating
20 A
Voltage Rating
600V kV
Conductor Size
#12 AWG
Conductor Type
Copper
Number of Conductors
3-Pole
Strands
Multi
Temperature Rating
-20 Deg C to 105 Deg C
Carton Quantity
10