HUBBELL
Image of PF2303PB005 Linkosity, Female Cable, 20A Single, 5'

Linkosity, Female Cable, 20A Single, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PF2303PB005

Linkosity, Female Cable, 20A Single, 5'

  • Linkosity
  • Female Cable
  • 20A Single
  • 5'

Green/Yellow/White/Black Wires, Super Neutral, Isolated Ground

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PF2303PB005

Color

Gray

EU RoHS Indicator

Yes

Insulation

Item Type

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585524221

Dimensions

Outside Diameter

0.71

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

3-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5